Manufacturer part number: 1674320-1
Brand: TE CONNECTIVITY
Price: 10.43 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1674320-1
Connector Shape | Square shape | Connector series initials | Number | Number | Other |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable Connection | Connection direction | Straight |
Type | Encoder cable I/O kit, micromotor connector | Material (Housing) | Polyester resin / steel |
This page is Micromotor connector series, part number 1674320-1.
You can find the detail information about specifications and dimensions on part number 1674320-1.