Universal power connector series (Part Numbers)

Universal power connector series
  • Volume Discount
Small, yet high current-compatible connector.
[Features]
·For compactly designed power supply circuits.
·The twin housing lance system securely holds contacts in place to prevent disconnection.
·The contact housing loads very smoothly and there are no contacts on the lance, making catching unlikely.
[Applications]
·Ideal for home appliances, OA equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
176271-1
176274-1
176276-1
176278-1
176280-1
176285-1
176292-1
176293-1
176294-1
176295-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Type Shell Size Material (Housing)

0.45 €

9 Available 5 Days 10Female (socket)2 (1 column x 2)Cable ConnectionPlug9.06 mm (W) x 9.65 mm (H) x 19.3 mm (L)PA 6/6

0.52 €

8 Available 5 Days 10Female (socket)6 (2 columns x 3)Cable ConnectionPlug13.02 mm (W) x 14.25 mm (H) x 19.3 mm (L)Nylon 6/6

0.55 €

8 Available 5 Days 10Female (socket)9 (3 columns x 3)Cable ConnectionPlug13.02 mm (W) x 18.75 mm (H) x 19.3 mm (L)Nylon 6/6

0.72 €

6 Available 5 Days 10Female (socket)12 (3 columns x 4)Cable ConnectionPlug16.98 mm (W) x 18.95 mm (H) x 19.3 mm (L)Nylon 6/6

1.14 €

4 Available 5 Days 10Female (socket)18 (3 columns x 6)Cable ConnectionPlug24.9 mm (W) x 18.95 mm (H) x 19.3 mm (L)Nylon 6/6

0.53 €

8 Available 5 Days 10Male (plug)6 (2 columns x 3)Cable ConnectionReceptacle13.02 mm (W) x 13 mm (H) x 29 mm (L)Nylon 6/6

0.53 €

8 Available 5 Days 10Male (plug)2 (1 column x 2)Panel MountReceptacle9.06 mm (W) x 8.9 mm (H) x 29 mm (L)Nylon 6/6

0.50 €

8 Available 5 Days 10Male (plug)3 (1 column x 3)Panel MountReceptacle13.02 mm (W) x 8.9 mm (H) x 29 mm (L)Nylon 6/6

0.52 €

8 Available 5 Days 10Male (plug)4 (2 column x 2)Panel MountReceptacle9.06 mm (W) x 13 mm (H) x 29 mm (L)Nylon 6/6

0.52 €

8 Available 5 Days 10Male (plug)6 (2 columns x 3)Panel MountReceptacle13.02 mm (W) x 13 mm (H) x 29 mm (L)Nylon 6/6

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Number Other
Connection direction Straight Center line (pitch)(mm) 3.96 Color (Housing) Natural Color

Tech Support