Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57F-30140-20S |
57F-30240-20S |
57F-30360-20S |
57F-30500-20S |
57F-40140-20S |
57F-40240-20S |
57F-40360-20S |
57F-40500-20S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Application | Product Category | |
---|---|---|---|---|---|---|---|---|
14.56 € | 1 | Available | 5 Days | 10 | Male (plug) | Cable Connection | Plug 30 type | |
16.15 € | 1 | Available | 5 Days | 10 | Male (plug) | Cable Connection | Plug 30 type | |
13.29 € | 1 | Available | 5 Days | 10 | Male (plug) | Cable Connection | Plug 30 type | |
15.61 € | 1 | Available | 5 Days | 10 | Male (plug) | Cable Connection | Plug 30 type | |
10.75 € | 1 | Available |
Same day
Stock | 10 | Female (socket) | Panel Mount | Non-shield receptacle | |
12.36 € | 1 | Available |
Same day
Stock | 10 | Female (socket) | Panel Mount | Non-shield receptacle | |
10.06 € | 1 | Available | 5 Days | 10 | Female (socket) | Panel Mount | Non-shield receptacle | |
11.38 € | 1 | Available | 5 Days | 10 | Female (socket) | Panel Mount | Non-shield receptacle |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Allowable Voltage(V) | AC250 |
---|---|---|---|---|---|
Wire connection method | Pressure Welding | Connection direction | Straight | Protection function (environmentally resistant) | N/A |
Surface treatment (contact) | Au 0.4 μm plated layer on Ni base | Strain relief | Plastic strain relief attached |
Configure