• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PPS 45° Vertical Mounting Spacer / VAP-0000-B

PPS 45° Vertical Mounting Spacer / VAP-0000-B

Main Body
[Material] PPS (Polyphenylene Sulfide) Grade #1140A1 40% Glass Fiber Filled
[Color] Brown
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VAP-2610-B
VAP-3010-B
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSScrew Diameter

1.01 €

11 Days 102.6

1.01 €

11 Days 103

Loading...

  1. 1

Basic information

Material PPS (Polyphenylene sulfide) Grade #1140A1 40% Glass Fiber Filled Color Brown Length(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support