Single-Action Spacer / WN-H【1-50 Pieces Per Package】

Single-Action Spacer / WN-H

[Material] Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WN-03H
WN-05H
WN-06H
WN-08H
WN-10H
WN-11H
WN-13H
WN-16H
WN-19H
WN-22H
WN-24H
WN-25H
WN-27H
WN-29H
WN-32H
WN-35H
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSLength
(mm)

2.96 €

10 Days 103.5

7.29 €

50 Pieces Per Package

10 Days 104.8

7.84 €

50 Pieces Per Package

10 Days 106

2.97 €

10 Days 107.9

2.97 €

10 Days 109.5

7.84 €

50 Pieces Per Package

8 Days 1011.1

8.38 €

50 Pieces Per Package

10 Days 1012.7

8.38 €

50 Pieces Per Package

10 Days 1015.9

3.00 €

10 Days 1019.1

3.00 €

10 Days 1022.2

3.00 €

10 Days 1024

3.00 €

10 Days 1025.4

3.00 €

10 Days 1027.5

9.47 €

50 Pieces Per Package

8 Days 1028.6

3.04 €

10 Days 1031.7

3.04 €

10 Days 1034.9

Loading...

  1. 1

Basic information

Material Nylon 66 Color Semi-Transparent

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support