Single-Action Spacer / WN-MD【1-50 Pieces Per Package】

Single-Action Spacer / WN-MD

[Material] Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WN-03MD
WN-05MD
WN-06MD
WN-08MD
WN-10MD
WN-11MD
WN-13MD
WN-14MD
WN-16MD
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSLength
(mm)

6.75 €

50 Pieces Per Package

8 Days 103.2

6.75 €

50 Pieces Per Package

8 Days 104.8

6.75 €

50 Pieces Per Package

10 Days 106.4

6.75 €

50 Pieces Per Package

10 Days 107.9

6.75 €

50 Pieces Per Package

10 Days 109.5

7.29 €

50 Pieces Per Package

10 Days 1011.1

2.96 €

10 Days 1012.7

2.96 €

10 Days 1014.3

2.96 €

10 Days 1015.9

Loading...

  1. 1

Basic information

Material Nylon 66 Color Semi-Transparent

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support