• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

LED Installation Spacer (Angled Installation Guide Feet Provided) / LDN-300R

LED Installation Spacer (Angled Installation Guide Feet Provided) / LDN-300R

[Material] Nylon 66
[Color] Black
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)
Makes LED height uniform.
Insulates, protects, and prevents tilting of LED lead wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LDN-303R
LDN-304.5R
LDN-306R
LDN-307R
LDN-309R
LDN-310R
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDimension L
(mm)

0.15 €

10 Days 103

0.15 €

10 Days 104.5

0.15 €

8 Days 106

0.18 €

10 Days 107

0.18 €

10 Days 109

0.18 €

10 Days 1010

Loading...

  1. 1

Basic information

Mounting Type Other Material Nylon 66 Color Black

Additional Products in this Category

Tech Support