• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

LED Installation Spacer LDN / LDN-N

LED Installation Spacer LDN / LDN-N

[Material] Nylon 66
[Color] Black/semi-transparent
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LDN-401
LDN-401.5
LDN-402
LDN-402.5
LDN-403
LDN-403.5
LDN-404
LDN-404.5
LDN-405
LDN-405.5
LDN-406
LDN-406.5
LDN-407
LDN-407.5
LDN-408
LDN-408.5
LDN-409
LDN-409.5
LDN-410
LDN-410.5
LDN-411
LDN-411.5
LDN-412
LDN-412.5
LDN-413
LDN-413.5
LDN-414
LDN-414.5
LDN-415
LDN-415.5
LDN-416
LDN-416.5
LDN-417
LDN-417.5
LDN-418
LDN-418.5
LDN-419
LDN-419.5
LDN-420
LDN-420.5
LDN-421
LDN-421.5
LDN-422
LDN-422.5
LDN-423
LDN-423.5
LDN-424
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDimension L
(mm)

0.14 €

10 Days 101

0.14 €

10 Days 101.5

0.14 €

10 Days 102

0.14 €

10 Days 102.5

0.14 €

10 Days 103

0.14 €

10 Days 103.5

0.14 €

8 Days 104

0.14 €

10 Days 104.5

0.14 €

8 Days 105

0.14 €

10 Days 105.5

0.14 €

10 Days 106

0.15 €

10 Days 106.5

0.15 €

10 Days 107

0.15 €

10 Days 107.5

0.15 €

10 Days 108

0.15 €

10 Days 108.5

0.15 €

10 Days 109

0.15 €

10 Days 109.5

0.17 €

10 Days 1010

0.17 €

10 Days 1010.5

0.17 €

10 Days 1011

0.17 €

10 Days 1011.5

0.17 €

10 Days 1012

0.17 €

10 Days 1012.5

0.18 €

10 Days 1013

0.18 €

10 Days 1013.5

0.18 €

10 Days 1014

0.18 €

10 Days 1014.5

0.18 €

10 Days 1015

0.18 €

10 Days 1015.5

0.18 €

10 Days 1016

0.18 €

10 Days 1016.5

0.18 €

10 Days 1017

0.20 €

10 Days 1017.5

0.20 €

10 Days 1018

0.20 €

10 Days 1018.5

0.20 €

10 Days 1019

0.20 €

10 Days 1019.5

0.20 €

10 Days 1020

0.20 €

10 Days 1020.5

0.20 €

10 Days 1021

0.20 €

10 Days 1021.5

0.20 €

10 Days 1022

0.20 €

10 Days 1022.5

0.20 €

10 Days 1023

0.20 €

10 Days 1023.5

0.20 €

10 Days 1024

Loading...

  1. 1

Basic information

Mounting Type Other Material Nylon 66 Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support