• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

LED Installation Spacer LDN / LDN-N

LED Installation Spacer LDN / LDN-N

[Material] Nylon 66
[Color] Black/semi-transparent
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)
Makes LED height uniform.
Insulates, protects, and prevents tilting of LED lead wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LDN-501.5
LDN-502
LDN-502.5
LDN-503
LDN-503.5
LDN-504
LDN-504.5
LDN-505
LDN-505.5
LDN-506
LDN-506.5
LDN-507
LDN-507.5
LDN-508
LDN-508.5
LDN-509
LDN-509.5
LDN-510
LDN-510.5
LDN-511
LDN-511.5
LDN-512
LDN-512.5
LDN-513
LDN-513.5
LDN-514
LDN-514.5
LDN-515
LDN-515.5
LDN-516
LDN-516.5
LDN-517
LDN-517.5
LDN-518
LDN-518.5
LDN-519
LDN-519.5
LDN-520
LDN-520.5
LDN-521
LDN-521.5
LDN-522
LDN-522.5
LDN-523
LDN-523.5
LDN-524
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDimension L
(mm)

0.14 €

10 Days 101.5

0.14 €

8 Days 102

0.14 €

8 Days 102.5

0.14 €

10 Days 103

0.14 €

10 Days 103.5

0.14 €

8 Days 104

0.14 €

10 Days 104.5

0.14 €

8 Days 105

0.14 €

8 Days 105.5

0.14 €

10 Days 106

0.14 €

10 Days 106.5

0.14 €

8 Days 107

0.14 €

8 Days 107.5

0.14 €

10 Days 108

0.14 €

8 Days 108.5

0.14 €

10 Days 109

0.14 €

10 Days 109.5

0.14 €

8 Days 1010

0.14 €

8 Days 1010.5

0.14 €

8 Days 1011

0.14 €

8 Days 1011.5

0.14 €

8 Days 1012

0.14 €

10 Days 1012.5

0.14 €

10 Days 1013

0.14 €

10 Days 1013.5

0.14 €

10 Days 1014

0.14 €

10 Days 1014.5

0.14 €

10 Days 1015

0.14 €

10 Days 1015.5

0.14 €

10 Days 1016

0.14 €

10 Days 1016.5

0.14 €

10 Days 1017

0.15 €

10 Days 1017.5

0.15 €

10 Days 1018

0.15 €

10 Days 1018.5

0.15 €

10 Days 1019

0.15 €

10 Days 1019.5

0.15 €

10 Days 1020

0.17 €

10 Days 1020.5

0.17 €

10 Days 1021

0.17 €

10 Days 1021.5

0.17 €

10 Days 1022

0.17 €

10 Days 1022.5

0.17 €

10 Days 1023

0.17 €

10 Days 1023.5

0.17 €

10 Days 1024

Loading...

  1. 1

Basic information

Mounting Type Other Material Nylon 66 Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support