• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SK Digital temperature display and thermostat

SK Digital temperature display and thermostat
  • Volume Discount

Product Details:

Manufacturer part number: 3114200

Brand: RITTAL

Price: 111.16

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3114200

Part Number
3114200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

111.16 €

1 Available 7 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 230 Type of switch function Change-over contact With digital indication true
Adjustment range temperature(°C) 5 - 55

This page is SK Digital temperature display and thermostat, part number 3114200.
You can find the detail information about specifications and dimensions on part number 3114200.

Tech Support