BLINKING BEACON RM 827 (82711075)

BLINKING BEACON RM 827 82711075

Click on this image to zoom in.

Click on this image to zoom in.

  • 82711075, 82711077, 82711078
  • 82731075, 82731077, 82731078

Product Details:

Manufacturer part number: 82711075

Brand: WERMA

Price: 103.80

Delivery time: 3 Days


Technical Data:

Electricity consumption: 3

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82711075

Part Number
82711075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSElectricity consumption Colour of lamp hood

103.80 €

1 3 Days 103Red

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Voltage type AC/DC Power 25
Lamp holder BA15d Lamp type Incandescent lamp Degree of protection (IP) IP65

This page is BLINKING BEACON RM 827, part number 82711075.
You can find the detail information about specifications and dimensions on part number 82711075.

Variation of this product

Part Number
82711077
82711078
82731075
82731077
82731078
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSElectricity consumption Colour of lamp hood

100.96 €

1 3 Days 100.6Red

103.80 €

1 3 Days 100.35Red

103.80 €

1 3 Days 103Yellow

103.80 €

1 3 Days 100.6Yellow

103.80 €

1 3 Days 100.35Yellow

Tech Support