BU BUZZER ELEMENT CONTIN / PULSE 849 (Part Numbers - CAD Download)

BU BUZZER ELEMENT CONTIN / PULSE 849

Click on this image to zoom in.

Click on this image to zoom in.

  • 84900068, 84900077
  • 84900075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84900068
84900075
84900077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSVoltage type

51.87 €

1 3 Days 10AC

48.05 €

1 3 Days 10AC/DC

54.41 €

1 3 Days 10AC/DC

Loading...

  1. 1

Basic information

Outer diameter 52 Colour Black Degree of protection (IP) IP54
Function Continuous tone/pulse tone Tone adjustable True

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360