ELECTR. BUZZER EM 114

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11406815

Part Number
11406815
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

35.69 €

1 3 Days 10

Loading...

  1. 1

Basic information

Loudness(dB) 85 Nominal voltage 24 Electricity consumption 0.02
Type of current DC Mounting method Built-in Material housing Plastic
Colour housing Black Degree of protection (IP) IP30 Function Continuous tone
Built-in transformer False

This page is ELECTR. BUZZER EM 114, part number 11406815.
You can find the detail information about specifications and dimensions on part number 11406815.

Tech Support