ELECTR. BUZZER WM CONTIN / PULSE 119 (11948315)

ELECTR. BUZZER WM CONTIN / PULSE 119 11948315

Product Details:

Manufacturer part number: 11948315

Brand: WERMA

Price: 66.79

Delivery time: 3 Days


Technical Data:

Nominal voltage: 24

Type of current: AC/DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11948315

Part Number
11948315
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current

66.79 €

1 3 Days 1024AC/DC

Loading...

  1. 1

Basic information

Loudness(dB) 90 Electricity consumption 0.02 Mounting method Built-in
Material housing Plastic Colour housing Grey Degree of protection (IP) IP33
Function Other Built-in transformer False

This page is ELECTR. BUZZER WM CONTIN / PULSE 119, part number 11948315.
You can find the detail information about specifications and dimensions on part number 11948315.

Variation of this product

Part Number
11948328
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current

70.60 €

1 3 Days 10230AC

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360