ELECTR. SIREN WM ALTERNATING 123

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12310054
12320055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption

24.63 €

1 3 Days 10120.15

24.63 €

1 3 Days 10240.1

Loading...

  1. 1

Basic information

Loudness(dB) 105 Type of current DC Material housing Plastic
Colour housing Black Degree of protection (IP) IP54 Number of tones 1

Tech Support