Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22210055 |
22210067 |
22210068 |
22220055 |
22220067 |
22220068 |
22230055 |
22230067 |
22230068 |
22240055 |
22240067 |
22240068 |
22250055 |
22250067 |
22250068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Lamp type | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
110.59 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Red | |||
110.59 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Red | |||
100.84 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Red | |||
- | 116.92 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | - | Green | ||
- | 116.92 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Green | ||
- | 104.15 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Green | ||
110.59 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Yellow | |||
110.59 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Yellow | |||
100.84 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Yellow | |||
- | 116.92 € | 1 | 3 Days | 10 | 24 | 0.5 | AC | - | Clear | ||
- | 113.73 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Clear | ||
- | 107.07 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Clear | ||
- | 116.92 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | - | Blue | ||
- | 116.92 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Blue | ||
- | 107.07 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Blue |
Loading...
Mounting Method | Surface mounting | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Lamp type
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes