Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20810055 |
20810067 |
20810068 |
20820055 |
20820067 |
20820068 |
20830055 |
20830067 |
20830068 |
20840055 |
20840067 |
20840068 |
20850055 |
20850067 |
20850068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
99.49 € | 1 | 3 Days | 10 | Built-in | 24 | 0.1 | DC | Red | |||
99.49 € | 1 | 3 Days | 10 | Built-in | 115 | 0.025 | AC | Red | |||
88.85 € | 1 | 3 Days | 10 | Built-in | 230 | 0.03 | AC | Red | |||
102.40 € | 1 | 3 Days | 10 | Surface mounting | 24 | - | AC | Green | |||
- | 102.40 € | 1 | 3 Days | 10 | Surface mounting | 115 | - | AC | Green | ||
- | 91.29 € | 1 | 3 Days | 10 | Surface mounting | 230 | - | AC | Green | ||
99.49 € | 1 | 3 Days | 10 | Built-in | 24 | 0.1 | DC | Yellow | |||
99.49 € | 1 | 3 Days | 10 | Built-in | 115 | 0.025 | AC | Yellow | |||
88.85 € | 1 | 3 Days | 10 | Built-in | 230 | 0.03 | AC | Yellow | |||
- | 102.40 € | 1 | 3 Days | 10 | Surface mounting | 24 | - | DC | Clear | ||
- | 102.40 € | 1 | 3 Days | 10 | Surface mounting | 115 | - | AC | Clear | ||
- | 91.29 € | 1 | 3 Days | 10 | Surface mounting | 230 | - | AC | Clear | ||
- | 102.40 € | 1 | 3 Days | 10 | Surface mounting | 24 | - | DC | Blue | ||
- | 102.40 € | 1 | 3 Days | 10 | Surface mounting | 115 | - | AC | Blue | ||
- | 91.29 € | 1 | 3 Days | 10 | Surface mounting | 230 | - | AC | Blue |
Loading...
Lamp type | Other | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|
Configure
Basic Attributes
Mounting Method
Nominal voltage
Electricity consumption
Type of current
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes