Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22510055 |
22510067 |
22510068 |
22520055 |
22520067 |
22520068 |
22530055 |
22530067 |
22530068 |
22540055 |
22540067 |
22540068 |
22550055 |
22550067 |
22550068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Lamp type | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
114.29 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Red | |||
114.29 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Red | |||
104.52 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Red | |||
- | 117.28 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | - | Green | ||
- | 120.57 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Green | ||
- | 110.75 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Green | ||
114.29 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Yellow | |||
114.29 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Yellow | |||
104.52 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Yellow | |||
- | 120.57 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | - | Clear | ||
- | 120.57 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Clear | ||
- | 110.75 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Clear | ||
122.96 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Blue | |||
122.96 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Blue | |||
112.92 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Blue |
Loading...
Mounting Method | Surface mounting | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Lamp type
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes