FLASHING LIGHT ELEMENT 643 (64310055)

FLASHING LIGHT ELEMENT 643 64310055

Click on this image to zoom in.

Click on this image to zoom in.

  • 64310055, 64310067, 64310068, 64311055
  • 64320055, 64320067, 64320068, 64321055
  • 64330055, 64330067, 64330068, 64331055
  • 64340055, 64340067, 64340068, 64341055
  • 64350055, 64350067, 64350068, 64351055

Product Details:

Manufacturer part number: 64310055

Brand: WERMA

Price: 68.50

Delivery time: 3 Days


Technical Data:

Colour: Red

Voltage type: DC

Lamp type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64310055

Part Number
64310055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour Voltage type Lamp type

68.50 €

1 3 Days 10RedDC-

Loading...

  1. 1

Basic information

Colour housing cover Without housing Degree of protection (IP) IP65 Outer diameter 70
Function Flash light

This page is FLASHING LIGHT ELEMENT 643, part number 64310055.
You can find the detail information about specifications and dimensions on part number 64310055.

Variation of this product

Part Number
64310067
64310068
64311055
64320055
64320067
64320068
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColour Voltage type Lamp type

58.21 €

1 3 Days 10RedAC-

53.30 €

1 3 Days 10RedAC-
-

75.66 €

1 3 Days 10RedDCOther

68.50 €

1 3 Days 10GreenDC-

58.21 €

1 3 Days 10GreenAC-

53.30 €

1 3 Days 10GreenAC-

Tech Support