Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44201055 |
44201068 |
44203055 |
44203068 |
44211055 |
44211068 |
44213055 |
44213068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
620.52 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Red | Red | |||
727.25 € | 1 | 3 Days | 10 | 230 | - | AC | Red | Red | |||
620.52 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Red | Red | |||
727.25 € | 1 | 3 Days | 10 | 230 | - | AC | Red | Red | |||
620.52 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Grey | - | |||
727.25 € | 1 | 3 Days | 10 | 230 | - | AC | Grey | - | |||
620.52 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Grey | - | |||
727.25 € | 1 | 3 Days | 10 | 230 | - | AC | Grey | - |
Loading...
Loudness(dB) | 120 | Mounting method | Surface mounting | Lamp type | Xenon |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 | Type of optical signal | Flash light | Type of acoustic signal | Other |
Configure