Manufacturer part number: 64900002
Brand: WERMA
Price: 145.91 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
64900002
Voltage type | AC/DC | Outer diameter | 70 | Lamp type | None |
---|---|---|---|---|---|
Colour housing | Black | Degree of protection (IP) | IP65 |
This page is KS72 CLASSIC BM 649, part number 64900002.
You can find the detail information about specifications and dimensions on part number 64900002.