LED BLINKING LIGHT ELEMENT 644

LED BLINKING LIGHT ELEMENT 644

Click on this image to zoom in.

Click on this image to zoom in.

  • 64411067, 64411068, 64411075
  • 64421067, 64421068, 64421075
  • 64431067, 64431068, 64431075
  • 64441067, 64441068, 64441075
  • 64451067, 64451068, 64451075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64411067
64411068
64411075
64421067
64421068
64421075
64431067
64431068
64431075
64441067
64441068
64441075
64451067
64451068
64451075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSVoltage type Colour

45.87 €

1 3 Days 10ACRed

45.87 €

1 3 Days 10ACRed

41.37 €

1 3 Days 10AC/DCRed

45.87 €

1 3 Days 10ACGreen

45.87 €

1 3 Days 10ACGreen

41.37 €

1 3 Days 10AC/DCGreen

45.87 €

1 3 Days 10ACYellow

45.87 €

1 3 Days 10ACYellow

41.37 €

1 3 Days 10AC/DCYellow

64.43 €

1 3 Days 10ACClear

64.43 €

1 3 Days 10ACClear

58.13 €

1 3 Days 10AC/DCClear

64.43 €

1 3 Days 10ACBlue

64.43 €

1 3 Days 10ACBlue

58.13 €

1 3 Days 10AC/DCBlue

Loading...

  1. 1

Basic information

Outer diameter 70 Lamp type LED Colour housing Without housing
Degree of protection (IP) IP65 Function Blinker light

Tech Support