Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
85311054 |
85311055 |
85311060 |
85311066 |
85321054 |
85321055 |
85321060 |
85321066 |
85331054 |
85331055 |
85331060 |
85331066 |
85341054 |
85341055 |
85341060 |
85341066 |
85351054 |
85351055 |
85351060 |
85351066 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
119.64 € | 1 |
Same day
Stock | 10 | 12 | 0.1 | DC | Red | |||
108.53 € | 1 |
Same day
Stock | 10 | 24 | 0.08 | DC | Red | |||
119.37 € | 1 |
Same day
Stock | 10 | 230 | 0.18 | AC | Red | |||
140.43 € | 1 |
Same day
Stock | 10 | 48 | 0.095 | AC | Red | |||
151.96 € | 1 |
Same day
Stock | 10 | 12 | 0.1 | DC | Green | |||
144.36 € | 1 |
Same day
Stock | 10 | 24 | 0.08 | DC | Green | |||
157.65 € | 1 |
Same day
Stock | 10 | 230 | 0.18 | AC | Green | |||
176.65 € | 1 |
Same day
Stock | 10 | 48 | 0.095 | AC | Green | |||
119.64 € | 1 |
Same day
Stock | 10 | 12 | 0.1 | DC | Yellow | |||
108.53 € | 1 |
Same day
Stock | 10 | 24 | 0.08 | DC | Yellow | |||
119.37 € | 1 |
Same day
Stock | 10 | 230 | 0.18 | AC | Yellow | |||
140.43 € | 1 |
Same day
Stock | 10 | 48 | 0.095 | AC | Yellow | |||
151.96 € | 1 |
Same day
Stock | 10 | 12 | 0.1 | DC | Clear | |||
144.36 € | 1 |
Same day
Stock | 10 | 24 | 0.08 | DC | Clear | |||
157.65 € | 1 |
Same day
Stock | 10 | 230 | 0.18 | AC | Clear | |||
176.65 € | 1 |
Same day
Stock | 10 | 48 | 0.098 | AC | Clear | |||
151.96 € | 1 |
Same day
Stock | 10 | 12 | 0.1 | DC | Blue | |||
144.36 € | 1 |
Same day
Stock | 10 | 24 | 0.08 | DC | Blue | |||
157.65 € | 1 |
Same day
Stock | 10 | 230 | 0.18 | AC | Blue | |||
176.65 € | 1 |
Same day
Stock | 10 | 48 | 0.095 | AC | Blue |
Loading...
Mounting Method | Surface mounting | Lamp type | LED | Material housing | Plastic |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 |
Configure
Stock
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes