Manufacturer part number: 28016055
Brand: WERMA
Price: 387.79 €
Delivery time: 3 Days
Nominal voltage: 24
Electricity consumption: 0.5
Type of current: DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28016055
Mounting Method | Surface mounting | Lamp type | LED | Material housing | Plastic |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |
This page is LED EVS BEACON BM 280, part number 28016055.
You can find the detail information about specifications and dimensions on part number 28016055.
Part Number |
---|
28016060 |
28036055 |
28036060 |
28046055 |
28046060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
387.79 € | 1 | 3 Days | 10 | 230 | 0.024 | AC | Red | |||
387.79 € | 1 | 3 Days | 10 | 24 | 0.15 | DC | Yellow | |||
387.79 € | 1 | 3 Days | 10 | 230 | 0.15 | AC | Yellow | |||
532.38 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | Clear | |||
532.38 € | 1 | 3 Days | 10 | 230 | 0.15 | AC | Clear |