Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44411067 |
44411068 |
44411075 |
44431067 |
44431068 |
44431075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
238.48 € | 1 | 3 Days | 10 | 115 | 0.085 | AC | Red | |||
238.48 € | 1 | 3 Days | 10 | 230 | 0.06 | AC | Red | |||
213.59 € | 1 | 3 Days | 10 | 24 | 0.28 | AC/DC | Red | |||
238.48 € | 1 | 3 Days | 10 | 115 | 0.085 | AC | Yellow | |||
238.48 € | 1 | 3 Days | 10 | 230 | 0.06 | AC | Yellow | |||
213.59 € | 1 | 3 Days | 10 | 24 | 0.28 | AC/DC | Yellow |
Loading...
Mounting Method | Surface mounting | Lamp type | LED | Colour housing | Black |
---|---|---|---|---|---|
Loudness | 114 | Degree of protection (IP) | IP65 | Function | Other |
Type of acoustic signal | Other |