Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44410066 |
44410067 |
44410068 |
44410075 |
44430066 |
44430067 |
44430068 |
44430075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Loudness (dB) | Nominal voltage | Electricity consumption | Type of current | Colour housing | Colour of lamp hood | Degree of protection (IP) | Type of optical signal | Type of acoustic signal device | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.21 € | 1 | 3 Days | 10 | 120 | 48 | - | AC | - | Red | IP66 | - | Other | |||
233.99 € | 1 | 3 Days | 10 | 114 | 115 | 0.085 | AC | Black | Red | IP65 | Flash light | - | |||
233.99 € | 1 | 3 Days | 10 | 114 | 230 | 0.06 | AC | Black | Red | IP65 | Flash light | - | |||
209.57 € | 1 | 3 Days | 10 | 114 | 24 | 0.26 | AC/DC | Black | Red | IP65 | Flash light | - | |||
257.21 € | 1 | 3 Days | 10 | 120 | 48 | - | AC | - | Yellow | IP66 | - | Other | |||
233.99 € | 1 | 3 Days | 10 | 114 | 115 | 0.085 | AC | Black | Yellow | IP65 | Flash light | - | |||
233.99 € | 1 | 3 Days | 10 | 114 | 230 | 0.06 | AC | Black | Yellow | IP65 | Flash light | - | |||
209.57 € | 1 | 3 Days | 10 | 114 | 24 | 0.26 | AC/DC | Black | Yellow | IP65 | Flash light | - |
Loading...
Mounting method | Surface mounting | Lamp type | LED | Type of acoustic signal | Other |
---|
Configure
Basic Attributes
Loudness(dB)
Nominal voltage
Electricity consumption
Type of current
Colour housing
Colour of lamp hood
Degree of protection (IP)
Type of optical signal
Type of acoustic signal device
Filter by CAD data type
Filter by standard shipping days
Optional Attributes