Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43510060 |
43510075 |
43520060 |
43520075 |
43530060 |
43530075 |
43540060 |
43540075 |
43550060 |
43550075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
327.84 € | 1 | 3 Days | 10 | 230 | 0.1 | AC | Red | |||
251.75 € | 1 | 3 Days | 10 | 24 | 0.275 | AC/DC | Red | |||
352.07 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Green | |||
283.51 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Green | |||
327.84 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Yellow | |||
251.75 € | 1 | 3 Days | 10 | 24 | - | AC/DC | Yellow | |||
369.60 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Clear | |||
297.61 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Clear | |||
369.60 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Blue | |||
297.61 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Blue |
Loading...
Mounting Method | Surface mounting | Lamp type | LED | Colour housing | Grey |
---|---|---|---|---|---|
Loudness | 108 | Degree of protection (IP) | IP65 | Function | Other |
Configure