LED MULTI- S. BM 420

LED MULTI- S. BM 420

Click on this image to zoom in.

Click on this image to zoom in.

  • 42012075
  • 42032075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42012075
42032075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

127.32 €

1 3 Days 10Red

127.32 €

1 3 Days 10Yellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 24 Electricity consumption 0.125
Type of current AC/DC Lamp type LED Colour housing Black
Loudness 105 Degree of protection (IP) IP65 Function Continuous light
Type of acoustic signal Other

Tech Support