Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
85310054 |
85310055 |
85310060 |
85310066 |
85320054 |
85320055 |
85320060 |
85320066 |
85330054 |
85330055 |
85330060 |
85330066 |
85340054 |
85340055 |
85340060 |
85340066 |
85348055 |
85348060 |
85350054 |
85350055 |
85350060 |
85350066 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Type of current | Colour of lamp hood | Degree of protection (IP) | |
---|---|---|---|---|---|---|---|---|---|---|
77.83 € | 1 |
Same day
Stock | 10 | 12 | DC | Red | IP66 | |||
69.45 € | 1 |
Same day
Stock | 10 | 24 | DC | Red | IP66 | |||
79.39 € | 1 |
Same day
Stock | 10 | 230 | AC | Red | IP66 | |||
93.31 € | 1 |
Same day
Stock | 10 | 48 | AC | Red | IP66 | |||
77.83 € | 1 |
Same day
Stock | 10 | 12 | DC | Green | IP66 | |||
69.45 € | 1 |
Same day
Stock | 10 | 24 | DC | Green | IP66 | |||
79.39 € | 1 |
Same day
Stock | 10 | 230 | AC | Green | IP66 | |||
93.31 € | 1 |
Same day
Stock | 10 | 48 | AC | Green | IP66 | |||
77.83 € | 1 |
Same day
Stock | 10 | 12 | DC | Yellow | IP66 | |||
69.45 € | 1 |
Same day
Stock | 10 | 24 | DC | Yellow | IP66 | |||
79.39 € | 1 |
Same day
Stock | 10 | 230 | AC | Yellow | IP66 | |||
93.31 € | 1 |
Same day
Stock | 10 | 48 | AC | Yellow | IP66 | |||
102.53 € | 1 |
Same day
Stock | 10 | 12 | DC | Clear | IP66 | |||
91.33 € | 1 | 2 Days | 10 | 24 | DC | Clear | IP66 | |||
106.52 € | 1 |
Same day
Stock | 10 | 230 | AC | Clear | IP66 | |||
125.28 € | 1 |
Same day
Stock | 10 | 48 | AC | Clear | IP66 | |||
114.75 € | 1 |
Same day
Stock | 10 | 24 | DC | Other | Other | |||
132.39 € | 1 |
Same day
Stock | 10 | 230 | AC | Other | Other | |||
102.53 € | 1 |
Same day
Stock | 10 | 12 | DC | Blue | IP66 | |||
91.33 € | 1 | 2 Days | 10 | 24 | DC | Blue | IP66 | |||
106.52 € | 1 |
Same day
Stock | 10 | 230 | AC | Blue | IP66 | |||
125.28 € | 1 |
Same day
Stock | 10 | 48 | AC | Blue | IP66 |
Loading...
Mounting Method | Surface mounting | Lamp type | LED |
---|
Configure
Stock
Basic Attributes
Nominal voltage
Type of current
Colour of lamp hood
Degree of protection (IP)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes