LED PERM. BEACON EM 230

LED PERM. BEACON EM 230

Click on this image to zoom in.

Click on this image to zoom in.

  • 23010054, 23010055, 23010067, 23010068, 23020054, 23020055, 23020067, 23020068, 23050054, 23050055, 23050067, 23050068
  • 23030054, 23030055, 23030067, 23030068
  • 23040054, 23040055, 23040067, 23040068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23010054
23010055
23010067
23010068
23020054
23020055
23020067
23020068
23030054
23030055
23030067
23030068
23040054
23040055
23040067
23040068
23050054
23050055
23050067
23050068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

54.57 €

1 3 Days 1012DCRed

54.57 €

1 3 Days 1024DCRed

64.89 €

1 3 Days 10115ACRed

64.89 €

1 3 Days 10230ACRed
-

88.09 €

1 3 Days 1012DCGreen

88.09 €

1 3 Days 1024DCGreen
-

101.00 €

1 3 Days 10115ACGreen
-

101.00 €

1 3 Days 10230ACGreen

54.57 €

1 3 Days 1012DCYellow

54.57 €

1 3 Days 1024DCYellow

64.89 €

1 3 Days 10115ACYellow

64.89 €

1 3 Days 10230ACYellow
-

88.09 €

1 3 Days 1012DCBlue

88.09 €

1 3 Days 1024DCClear
-

101.00 €

1 3 Days 10115ACClear
-

101.00 €

1 3 Days 10230ACClear
-

88.09 €

1 3 Days 1012DCBlue
-

88.09 €

1 3 Days 1024DCBlue
-

101.00 €

1 3 Days 10115ACBlue
-

101.00 €

1 3 Days 10230ACBlue

Loading...

  1. 1

Basic information

Mounting Method Built-in Lamp type LED Degree of protection (IP) IP65

Tech Support