LED PERM. BEACON EM 231

LED PERM. BEACON EM 231

Click on this image to zoom in.

Click on this image to zoom in.

  • 23110054, 23110055, 23110067, 23110068
  • 23120054, 23120055, 23120067, 23120068
  • 23130054, 23130055, 23130067, 23130068
  • 23140054, 23140055, 23140067, 23140068
  • 23150054, 23150055, 23150067, 23150068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23110054
23110055
23110067
23110068
23120054
23120055
23120067
23120068
23130054
23130055
23130067
23130068
23140054
23140055
23140067
23140068
23150054
23150055
23150067
23150068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

53.53 €

1 3 Days 1012DCRed

53.53 €

1 3 Days 1024DCRed

63.53 €

1 3 Days 10115ACRed

63.53 €

1 3 Days 10230ACRed

86.08 €

1 3 Days 1012DCGreen

86.08 €

1 3 Days 1024DCGreen

98.59 €

1 3 Days 10115ACGreen

98.59 €

1 3 Days 10230ACGreen

53.53 €

1 3 Days 1012DCYellow

53.53 €

1 3 Days 1024DCYellow

63.53 €

1 3 Days 10115ACYellow

63.53 €

1 3 Days 10230ACYellow

86.08 €

1 3 Days 1012DCClear

86.08 €

1 3 Days 1024DCClear

98.59 €

1 3 Days 10115ACClear

98.59 €

1 3 Days 10230ACClear

86.08 €

1 3 Days 1012DCBlue

86.08 €

1 3 Days 1024DCBlue

98.59 €

1 3 Days 10115ACBlue

98.59 €

1 3 Days 10230ACBlue

Loading...

  1. 1

Basic information

Mounting Method Built-in Lamp type LED Degree of protection (IP) IP65

Tech Support