Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
82913767 |
82913768 |
82923767 |
82923768 |
82933767 |
82933768 |
82953767 |
82953768 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|
151.76 € | 1 | 3 Days | 10 | 115 | Red | |||
151.76 € | 1 | 3 Days | 10 | 230 | Red | |||
201.88 € | 1 | 3 Days | 10 | 115 | Green | |||
201.88 € | 1 | 3 Days | 10 | 230 | Green | |||
151.76 € | 1 | 3 Days | 10 | 115 | Yellow | |||
151.76 € | 1 | 3 Days | 10 | 230 | Yellow | |||
213.52 € | 1 | 3 Days | 10 | 115 | Blue | |||
213.52 € | 1 | 3 Days | 10 | 230 | Blue |
Loading...
Mounting Method | Surface mounting | Type of current | AC | Lamp type | LED |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |