Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
89406055 |
89406068 |
89408055 |
89408068 |
89416055 |
89416068 |
89418055 |
89418068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Type of current | |
---|---|---|---|---|---|---|---|---|
237.57 € | 1 | 3 Days | 10 | 24 | DC | |||
237.57 € | 1 | 3 Days | 10 | 230 | AC | |||
292.43 € | 1 | 3 Days | 10 | 24 | DC | |||
292.43 € | 1 | 3 Days | 10 | 230 | AC | |||
237.57 € | 1 | 3 Days | 10 | 24 | DC | |||
237.57 € | 1 | 3 Days | 10 | 230 | AC | |||
292.43 € | 1 | 3 Days | 10 | 24 | DC | |||
292.43 € | 1 | 3 Days | 10 | 230 | AC |
Loading...
Mounting Method | Surface mounting | Lamp type | LED | Colour of lamp hood | Red |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |