Manufacturer part number: 64445055
Brand: WERMA
Price: 170.65 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
64445055
Voltage type | DC | Outer diameter | 70 | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Without housing | Colour | Other | Degree of protection (IP) | IP65 |
Function | Continuous light |
This page is LED PERM. LIGHT MULTICOLOUR MC 644, part number 64445055.
You can find the detail information about specifications and dimensions on part number 64445055.