LED PERM. LIGHT ULTRABRIGHT 843

LED PERM. LIGHT ULTRABRIGHT 843

Click on this image to zoom in.

Click on this image to zoom in.

  • 84318055
  • 84328055
  • 84338055
  • 84348055
  • 84358055

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84318055
84328055
84338055
84348055
84358055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter Colour

123.23 €

1 3 Days 1070Red

195.31 €

1 3 Days 10-Green

123.23 €

1 3 Days 1070Yellow

195.31 €

1 3 Days 1070Clear

195.31 €

1 3 Days 1070Blue

Loading...

  1. 1

Basic information

Voltage type DC Lamp type LED Colour housing Without housing
Degree of protection (IP) IP54 Function Continuous light

Tech Support