LED ROTATING BEACON BM 839

LED ROTATING BEACON BM 839

Click on this image to zoom in.

Click on this image to zoom in.

  • 83912055, 83912068
  • 83932055, 83932068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83912055
83912068
83932055
83932068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

532.60 €

1 3 Days 10240.15DCRed

532.60 €

1 3 Days 102300.18ACRed

532.60 €

1 3 Days 10240.15DCYellow

532.60 €

1 3 Days 102300.18ACYellow

Loading...

  1. 1

Basic information

Lamp type LED Degree of protection (IP) IP66

Tech Support