Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43110060 |
43110075 |
43120060 |
43120075 |
43130060 |
43130075 |
43140060 |
43140075 |
43150060 |
43150075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
310.93 € | 1 | 3 Days | 10 | 230 | 0.135 | AC | Red | |||
238.77 € | 1 | 3 Days | 10 | 24 | 0.325 | AC/DC | Red | |||
341.03 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Green | |||
269.13 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Green | |||
310.93 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Yellow | |||
238.77 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Yellow | |||
341.03 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Clear | |||
269.13 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Clear | |||
341.03 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Blue | |||
269.13 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Blue |
Loading...
Loudness(dB) | 108 | Mounting method | Surface mounting | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Black | Degree of protection (IP) | IP65 | Type of optical signal | Other |
Type of acoustic signal | Other |
Configure