Manufacturer part number: 43310060
Brand: WERMA
Price: 327.37 €
Delivery time: 3 Days
Nominal voltage: 230
Electricity consumption: 0.135
Type of current: AC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43310060
Loudness(dB) | 112 | Mounting method | Surface mounting | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Grey | Degree of protection (IP) | IP65 | Type of optical signal | Other |
Type of acoustic signal | Other |
This page is LED SIREN WM 433, part number 43310060.
You can find the detail information about specifications and dimensions on part number 43310060.
Configure
Part Number |
---|
43310075 |
43320060 |
43320075 |
43330060 |
43330075 |
43340060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
252.20 € | 1 | 3 Days | 10 | 24 | 0.325 | AC/DC | Red | |||
358.73 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Green | |||
283.83 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Green | |||
327.37 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Yellow | |||
252.20 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Yellow | |||
358.73 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Clear |