Manufacturer part number: 13300075
Brand: WERMA
Price: 89.59 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13300075
Loudness(dB) | 105 | Nominal voltage | 24 | Electricity consumption | 0.08 |
---|---|---|---|---|---|
Type of current | AC/DC | Material housing | Plastic | Colour housing | Black |
Degree of protection (IP) | IP65 | Number of tones | 8 |
This page is MULTI-T.SOUNDER BM 133, part number 13300075.
You can find the detail information about specifications and dimensions on part number 13300075.