MULTI-T.SOUNDER WM 190

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
19000055
19000067
19000068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

144.96 €

1 3 Days 10240.18DC

149.24 €

1 3 Days 101150.055AC

149.24 €

1 3 Days 102300.03AC

Loading...

  1. 1

Basic information

Loudness(dB) 110 Material housing Plastic Colour housing Grey
Degree of protection (IP) IP65 Number of tones 32

Tech Support