PERMANENT BEACON BM 220

PERMANENT BEACON BM 220

Click on this image to zoom in.

Click on this image to zoom in.

  • 22010000
  • 22020000
  • 22030000
  • 22040000
  • 22050000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22010000
22020000
22030000
22040000
22050000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

32.56 €

1 3 Days 10Red

32.56 €

1 3 Days 10Green

32.56 €

1 3 Days 10Yellow

32.56 €

1 3 Days 10Clear

32.56 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 240 Type of current AC/DC
Power 7 Lamp holder BA15d Lamp type Incandescent lamp
Degree of protection (IP) IP65

Tech Support