PERMANENT BEACON WM 213 (Part Numbers - CAD Download)

PERMANENT BEACON WM 213

Click on this image to zoom in.

Click on this image to zoom in.

  • 21310000
  • 21320000
  • 21330000
  • 21340000
  • 21350000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21310000
21320000
21330000
21340000
21350000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

21.96 €

1 3 Days 10Red

21.96 €

1 3 Days 10Green

21.96 €

1 3 Days 10Yellow

21.96 €

1 3 Days 10Clear

21.96 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 240 Type of current AC/DC
Power 7 Lamp holder BA15d Lamp type Incandescent lamp
Degree of protection (IP) IP65

Tech Support