TWINFLASH CLASSIC 634

TWINFLASH CLASSIC 634

Click on this image to zoom in.

Click on this image to zoom in.

  • 63412055
  • 63422055
  • 63432055
  • 63452055

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63412055
63422055
63432055
63452055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

65.20 €

1 3 Days 10Red

65.20 €

1 3 Days 10Green

65.20 €

1 3 Days 10Yellow

65.20 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Voltage type DC Outer diameter 40 Lamp type LED
Colour housing Black Degree of protection (IP) IP66 Operating voltage at DC 24
Function Flash light

Tech Support