TWINLIGHT 634

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63443075

Part Number
63443075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

28.53 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Voltage type AC/DC Outer diameter 40 Lamp type LED
Colour housing Other Colour Clear Degree of protection (IP) IP66
Operating voltage at DC 24 Function Continuous-/flashing light

This page is TWINLIGHT 634, part number 63443075.
You can find the detail information about specifications and dimensions on part number 63443075.

Tech Support