TWINLIGHT DESIGN 634

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63413075
63423075
63433075
63453075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

32.28 €

1 3 Days 10Red

32.28 €

1 3 Days 10Green

32.28 €

1 3 Days 10Yellow

32.28 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Voltage type AC/DC Outer diameter 40 Lamp type LED
Colour housing Other Degree of protection (IP) IP66 Operating voltage at DC 24
Function Continuous-/flashing light

Tech Support