Manufacturer part number: 15400055
Brand: WERMA
Price: 344.31 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15400055
Loudness(dB) | 105 | Nominal voltage | 24 | Electricity consumption | 0.5 |
---|---|---|---|---|---|
Type of current | DC | Material housing | Plastic | Colour housing | Black |
Degree of protection (IP) | IP65 |
This page is VOCAL ALARM WM 154, part number 15400055.
You can find the detail information about specifications and dimensions on part number 15400055.