Cat.6A S / FTP (PiMF) Patch Cable LSOH 500 MHz - blue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1862HF-0.5M
1862HF-1.0M
1862HF-2.0M
1862HF-3.0M
1862HF-5.0M
1862HF-7.5M
1862HF-15.0M
1862HF-20.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShield Details Length: Fixed Length
(m)

2.04 €

1 Available 3 Days 10Single Layer Shield0.3 to 0.90.5

2.56 €

1 Available 3 Days 10Double Layer Shield1.0 to 1.91

3.68 €

1 Available 3 Days 10Single Layer Shield2.0 to 2.92

4.70 €

1 Available 5 Days 10Double Layer Shield3.0 to 4.93

7.18 €

1 Available 3 Days 10Single Layer Shield5.0 to 6.95

9.90 €

1 Available 3 Days 10Double Layer Shield7.0 to 9.97.5

18.30 €

1 Available 3 Days 10Double Layer Shield10.0 to 19.915

24.10 €

1 Available 3 Days 10Double Layer Shield20.0 to 29.920

Loading...

  1. 1

Basic information

Category CAT6A Shield Structure Shielded・STP Connector Type RJ45-RJ45
Cable Outer Diameter 5.0 to 5.9 Color Blue Length Fixed
Connector A Cat.6a RJ45 plug Connector B Cat.6a RJ45 plug Wire type 4x2xAWG26 copper
Transmission Up to 500 MHz Outer Diameter(mm) 5.8 ± 0.2 Cable Type Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360