Adapter Cable DisplayPort Male with latch lock / DVI Female

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DP-DVI-MF-0.2M

Part Number
DP-DVI-MF-0.2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

11.22 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Conversion Adapter Connector type CN1 DVI-D female CN1 connector direction Straight
CN2 connector direction Straight Length(m) 0.2

This page is Adapter Cable DisplayPort Male with latch lock / DVI Female, part number DP-DVI-MF-0.2M.
You can find the detail information about specifications and dimensions on part number DP-DVI-MF-0.2M.

Tech Support