Manufacturer part number: DP-HDMI-MF-0.2M
Brand: TTL
Price: 11.22 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DP-HDMI-MF-0.2M
Type | Conversion Adapter | Connector type CN1 | HDMI A female | CN1 connector direction | Straight |
---|---|---|---|---|---|
CN2 connector direction | Straight | Length(m) | 0.2 |
This page is Adapter Cable DisplayPort Male with latch lock / HDMI Female, part number DP-HDMI-MF-0.2M.
You can find the detail information about specifications and dimensions on part number DP-HDMI-MF-0.2M.
Configure
Basic Attributes
Optional Attributes