HDMI Type A M to DVI M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VIHD-MM-0.5M
VIHD-MM-1.0M
VIHD-MM-2.0M
VIHD-MM-3.0M
VIHD-MM-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

14.00 €

1 Available 3 Days 100.5

14.86 €

1 Available 3 Days 101

16.66 €

1 Available 3 Days 102

22.34 €

1 Available 3 Days 103

29.98 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support